??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12MG2-GNX20B-S04G-EXC
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12MG2-GNX20B-S04G-EXC
VERF
Availability
Available
BC
Order code
BES05MW
TC
Artikelbezeichnung
BES M12MG2-GNX20B-S04G-EXC
PX
Product view
56431_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Explosionsgeschützt;Namur
BFORM
Style
M12x1
W
Gewicht
0.067 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 65 mm, Style Housing = M12x1, Installation = for flush mounting, Range = 2 mm, Interface = NAMUR, Housing material = Brass, nickel-plated, Material sensing surface = PA, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 7.7...9 VDC, Ambient temperature = -20...60 °C, depending on Ex category, Ex category = ATEX: 1D (EPL Da), ATEX: 1G (EPL Ga), ATEX: 2D (EPL Db), ATEX: 2G (EPL Gb), ATEX: 3D (EPL Dc), ATEX: 3G (EPL Gc), Approval/Conformity = CE, IECEx, ATEX, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.